PART No. | DN | L1 | Ls | Bellows (AISI 321) | Flange (carbon steel) | Movements 2 (mm) | Springrate (n/mm) | ||||||
B (mm) | Thickness (mm) | No. of Plies | D Outside (mm) | Bolt Circle | Holes x d | Axial +/- | Lateral +/- | Axial +/- | Lateral +/- | ||||
302 610 080 | 80 | 180 | 100 | 100 | 0.3 | 2 | 200 | 160 | 8 x 18 | 30 | 15 | 35 | 25 |
302 610 100 | 100 | 150 | 170 | 141 | 0.3 | 2 | 220 | 180 | 8 x 18 | 33 | 10 | 22 | 38 |
302 610 125 | 125 | 185 | 210 | 168 | 0.3 | 2 | 250 | 210 | 8 x 18 | 35 | 11 | 26 | 45 |
302 610 150 | 150 | 200 | 225 | 196 | 0.3 | 2 | 285 | 240 | 8 x 22 | 40 | 12 | 30 | 63 |
302 610 175 | 175 | 205 | 230 | 224 | 0.3 | 2 | 315 | 270 | 8 x 22 | 40 | 10 | 28 | 65 |
302 610 200 | 200 | 185 | 215 | 244 | 0.3 | 2 | 320 | 280 | 8 x 18 | 44 | 10 | 21 | 72 |
302 610 250 | 250 | 185 | 215 | 299 | 0.4 | 2 | 375 | 335 | 12 x 18 | 42 | 8 | 41 | 226 |
302 610 300 | 300 | 180 | 210 | 353 | 0.4 | 2 | 440 | 395 | 12 x 22 | 45 | 7 | 40 | 357 |
302 610 350 | 350 | 180 | 210 | 400 | 0.4 | 2 | 490 | 445 | 12 x 22 | 44 | 6 | 39 | 389 |
302 610 400 | 400 | 220 | 265 | 450 | 0.4 | 2 | 540 | 495 | 16 x 22 | 65 | 10 | 26 | 201 |
302 610 450 | 450 | 180 | 215 | 500 | 0.4 | 2 | 595 | 550 | 16 x 22 | 50 | 5 | 33 | 518 |
302 610 500 | 500 | 230 | 280 | 550 | 0.4 | 2 | 645 | 600 | 20 x 22 | 73 | 9 | 33 | 362 |
302 610 550 | 550 | 240 | 290 | 600 | 0.4 | 2 | 703 | 650 | 20 x 22 | 73 | 8 | 36 | 434 |
302 610 600 | 600 | 230 | 275 | 650 | 0.4 | 2 | 754 | 700 | 20 x 22 | 68 | 7 | 40 | 661 |
302 610 700 | 700 | 230 | 275 | 750 | 0.4 | 2 | 856 | 800 | 24 x 22 | 63 | 5 | 40 | 942 |
302 610 800 | 800 | 230 | 275 | 85 | 0.5 | 2 | 958 | 900 | 24 x 22 | 66 | 5 | 59 | 1670 |
302 610 900 | 900 | 230 | 275 | 950 | 0.5 | 2 | 1060 | 1010 | 28 x 22 | 66 | 4 | 62 | 2310 |
302 611 000 | 1000 | 230 | 275 | 1050 | 0.5 | 2 | 1162 | 1110 | 32 x 22 | 66 | 4 | 68 | 3185 |
302 611 100 | 1100 | 230 | 275 | 1150 | 0.6 | 2 | 1266 | 1210 | 32 x 22 | 66 | 3 | 83 | 4783 |
302 611 200 | 1200 | 230 | 275 | 1250 | 0.6 | 2 | 1366 | 1310 | 36 x 22 | 66 | 3 | 90 | 6082 |
302 611 300 | 1300 | 230 | 275 | 1350 | 0.8 | 2 | 1466 | 1410 | 40 x 22 | 66 | 3 | 225 | 17721 |
302 611 400 | 1400 | 230 | 275 | 1450 | 0.8 | 2 | 1566 | 1510 | 40 x 22 | 66 | 2 | 241 | 21875 |
302 611 500 | 1500 | 230 | 275 | 1550 | 0.8 | 2 | 1666 | 1610 | 44 x 22 | 66 | 2 | 257 | 26630 |
302 611 600 | 1600 | 230 | 1650 | 0.8 | 2 | 1766 | 1710 | 48 x 22 | 66 | 2 | 273 | 32025 |
Note:
2. Axial and lateral movements are not to be used in combination

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.