Product Description
This mount is suitable for both mobile and static applications, for the protection of sensitive equipment from external vibration or for vibration isolation. Flanged instrumountings can become fail-safe if fitted with a washer to the top and bottom of the rubber section.
DRAWING No. | PART No. | TYPE | MAX LOAD (kg) |
17-1801 | 10-00583 | 45 °IRHD | 2.7 |
10-00584 | 60 °IRHD | 5.4 | |
17-4573 | 10-04819 | 45 °IRHD | 75 |
10-04820 | 60 °IRHD | 150 |

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.