Product Description
The ERV Rotex rubber expansion joint is used for flexible connections in pipeline systems for hot water, cooling water and hot air. It is not suitable for use with drinking water, oil-contaminated cooling water, oil-contaminated air and the continuous transport of steam. Its flanges are rotatable and standard available in DIN PN10 and PN16. The operating temperature depends on the medium and ranges from -40 °C to +130 °C. The maximum working pressure is 10 bar up to 100 °C, 6 bar up to 110 °C.
CONSTRUCTION
- Durable EPDM inner wall, seamless, hot water-resistant
- Polymer textile reinforced, hot water and hydrolysis-proof
- EPDM outer wall, ozone and heat resistant
- Electrically conductive
- Rotating flanges, galvanized steel
APPROVALS
Approved by DNV-GL, Lloyd’s Register, RINA and TÜV.
OPTIONS
- Most sizes available in different neutral lengths
- Flanges according to DIN PN6, PN25, PN40 or ASA 150Lbs
- Flanges in stainless steel or bronze
- Tie rods
- PTFE lining
- Vacuum support rings
- Fire protection cover.
PART No. | INSIDE DIAMETER A (MM) | LENGTH B (MM) | WORKING PRESSURE (BAR) | FLANGE DIMENSIONS CLASS | OUTSIDE DIAMETER C (MM) | PITCH D (MM) | E x F (NUMBER x MM) |
300 043 025 | 25 | 130 | 16 | DIN PN10/16 | 115 | 85 | 4x14 |
300 043 032 | 32 | 130 | 16 | DIN PN10/16 | 140 | 100 | 4x18 |
300 043 040 | 40 | 130 | 16 | DIN PN10/16 | 150 | 110 | 4x18 |
300 043 050 | 50 | 130 | 16 | DIN PN10/16 | 165 | 125 | 4x18 |
300 043 065 | 65 | 130 | 16 | DIN PN10/16 | 185 | 145 | 4x18 |
300 043 080 | 80 | 130 | 16 | DIN PN10/16 | 200 | 160 | 8x18 |
300 043 100 | 100 | 130 | 16 | DIN PN10/16 | 220 | 180 | 8x18 |
300 043 125 | 125 | 130 | 16 | DIN PN10/16 | 250 | 210 | 8x18 |
300 043 150 | 150 | 130 | 16 | DIN PN10/16 | 285 | 240 | 8x22 |
300 043 201 | 200 | 130 | 10 | DIN PN10 | 340 | 295 | 8x22 |
300 043 200 | 200 | 130 | 16 | DIN PN16 | 340 | 295 | 12x22 |
300 043 251 | 250 | 130 | 10 | DIN PN10 | 395 | 350 | 12x22 |
300 043 250 | 250 | 130 | 16 | DIN PN16 | 405 | 355 | 12x26 |
300 043 301 | 300 | 130 | 10 | DIN PN10 | 445 | 400 | 12x22 |
300 043 300 | 300 | 130 | 16 | DIN PN16 | 460 | 410 | 12x26 |
300 043 351 | 350 | 200 | 10 | DIN PN10 | 505 | 460 | 16x22 |
300 043 401 | 400 | 200 | 10 | DIN PN10 | 565 | 515 | 16x26 |
300 043 501 | 500 | 200 | 10 | DIN PN10 | 670 | 620 | 20x26 |
300 043 601 | 600 | 200 | 10 | DIN PN10 | 780 | 725 | 20x30 |
300 043 701 | 700 | 260 | 10 | DIN PN10 | 895 | 840 | 24x30 |
300 043 801 | 800 | 250 | 10 | DIN PN10 | 1015 | 950 | 24x33 |
300 043 901 | 900 | 300 | 10 | DIN PN10 | 1115 | 1050 | 28x33 |
300 043 902 | 1000 | 300 | 10 | DIN PN10 | 1230 | 1160 | 28x26 |
NOMINAL DIAMETER (MM) | COMPRESSION (MM) | ELONGATION (MM) | LATERAL (MM) | ANGULAR (DEGREES) |
25-80 | 30 | 20 | ± 30 | ± 30 |
100-150 | 30 | 20 | ± 30 | ± 20 |
200 | 25 | 30 | ± 25 | ± 10 |
250-300 | 15 | 30 | ± 25 | ± 5 |
350-600 | 40 | 25 | ± 25 | ± 8 |
700-800 | 40 | 30 | ± 25 | ± 5 |
900-1000 | 40 | 35 | ± 30 | ± 5 |

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.