Product Description
The metal interleaf incorporated in the design provides a higher compression to shear stiffness ratio, thereby increasing the load capacity in the compression or combined compression and shear modes. The 17-1780 engine mounting features a void in the rubber section to allow the use of a central snubber device. 17-1780 can be fitted with a rebound washer for mobile applications
DRAWING No. | PART No. | TYPE | DIMENSIONS (mm) | MAX LOAD (kg) | ||||||||
ØD |
H |
Ød |
L |
A |
K |
G |
h |
COMPRESSION |
SHEAR |
|||
17-1392 | 10-00492 | 45 °IRHD | 57 | 37 | M10 | 25 | - | - | - | - | 120 | 50 |
10-00493 | 60 °IRHD | 250 | 70 | |||||||||
10-00494 | 70 °IRHD | 330 | 85 | |||||||||
17-1780 | 10-00577 | 45 °IRHD | 95 | 45 | - | - | 130 | 160 | 17 | 15 | 180 | 135 |
10-00578 | 60 °IRHD | 350 | 160 |

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.