Product Description
APPLICATION
Optimal vibration isolation for a wide range of applications. For larger, heavy-weighted equipment under extreme conditions that needs optimal vibration isolation at both high and low frequencies, such as large generator sets, pump units, large diesel engines, compressor/cooling units, gearboxes, windmills, deck house mountings, control cabins.
MATERIAL
Rubber part: Highest quality natural rubber
Metal: Aluminum/Steel
IDENTIFICATION
The type is marked in the mounting plate.
ADVANTAGES
- Type approvals available on request
- Optimum vibration isolation
- Easy and quick installation
- Build in end-limiter to protect against overload
- Capable of handling both vertical and horizontal forces
- Natural rubber gives maximum vibration isolation
- For loads between 2.750 and 12.000 kg
- Stock item
ARTICLE NO. | GRADE | MAX LOAD |
1031633A7 | A1 | 118 kN |
1030633A7 | A | 118 kN |
1030633B7 | B | 104 kN |
1030633C7 | C | 85 kN |
1030633D7 | D | 72 kN |
1030633E7 | E | 38 kN |
1030633F7 | F | 34 kN |
1030633G7 | G | 30 kN |
1030633G7 | H | 27 kN |

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.