contactusurl/es-es/fluidhandling/searchSin ResultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems founddeBúsqueda y ayudaShowing¿Desea más información?DistribuidorDistribuidorOfficial DealerPremium Partnerdireccionesdirecciones,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Installed in chutes, spouts, hoppers, transfer points and other applications subjected to wear, Trelleborg wear lining solutions minimize wear and reduce noise while increasing service life.
The wear lining system includes a wide range of products and solutions designed to best support customer needs in keeping the total cost per tonne down. Our solutions are especially developed for screens, crushes, chutes and hoppers.
Trelleborg rubber wear panels are hot vulcanised onto steel backing plates to ensure there is no delaminating. The liners can be supplied flat or curved to suit mill trunnions, trommels, launders and other curved surfaces. They can also be supplied with a profiled working face. Profile rubber wear panels are typically used at the conveyor discharge impact point in transfer chutes to ensure the impact angle is 90 degrees for optimum wear performance.
Available in various high quality rubber compounds and thicknesses vary from 25mm to 150mm with a choice of fixing methods including, studs, counter bores supplied with plugs and T rail. Trelleborg rubber wear panels can be shaped and supplied as per customer requirements.
Applications include chutes, rock boxes, tanks, pipes, valves, cells, vessels, structural supports, impellors, trommels and screen components.
Rubber Wear Panels
Learn more about Trelleborg's rubber wear panels, including specifications and benefits.