Applications

Advantages

Design

4062_f73250a9-9ae5-4514-83ad-679b3f33a739.gif
Overview
Inner tube
SBR/NR, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, Blue/Red for oxygen and acetylene or Blue/Orange for oxygen and LPG , smooth
Temperature range
-30 to +80
Additional information
80 and 120m length are available on request.
Hoses joined by extruded rubber bridge.

2 standards colors available :
- Type BL/RE : Blue and Red for oxygen and acetylene
- Type BL/OR : Blue and Orange for oxygen and LPG
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Storage Guideline

Handling guideline