Applications

Advantages

Design

3367_3ab56c89-5896-492c-ba14-785dc47b550c.gif
Overview
Inner tube
SBR, black, smooth.
Reinforcement
synthetic textile
Cover
SBR, black, smooth for ID≤25mm, fabric impression for ID>25mm.
Temperature range
-40 to +70
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline