Applications
Protection of cables between engine and vibrating head in concrete vibrators.
Used to drive compressed air stream to vibrating body.
Advantages
Kink resistant construction.
Resistance to elongation.
Design
Technical drawing

Overview
Inner tube
NBR/SBR, black, smooth, mild oil resistant.
Reinforcement
high tensile textile cord
Cover
SBR/CR, black, fabric impression, abrasion, ozone and weather resistant.
Temperature range
-30 to +80
Technical Specifications
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)