Applications

Advantages

Design

3367_e164b8fe-14f5-4ab6-b5cd-1037c3ab2db3.gif
Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile
Cover
weather resistant NR, black, fabric impression.
Temperature range
-30 to +90
Additional information
Can be used in ATEX zones.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
100
112.0
7
21 44.440 20.00 0129701
100
112.0
7
21 88.880 40.00 0129702
100
118.0
7
21 68.700 20.00 0060194
100
118.0
7
21 137.400 40.00 0060195
110
123.0
7
21 55.360 20.00 0060684
110
123.0
7
21 110.720 40.00 5006696
127
144.0
7
21 79.560 20.00 0060685
127
144.0
7
21 159.120 40.00 0060686
152
169.0
7
21 92.760 20.00 0060689
152
169.0
7
21 185.520 40.00 0060690
75
88.5
7
21 39.280 20.00 0060675
75
88.5
7
21 78.560 40.00 0060674
75
93.0
7
21 52.800 20.00 0060189
75
93.0
7
21 105.600 40.00 0060193
89
101.5
7
21 41.020 20.00 0060682
89
101.5
7
21 82.040 40.00 0060683
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

ATEX certificate

Handling guideline

Storage Guideline

Cement Industry Brochure