Applications

Advantages

Design

3367_2a195f99-581a-42ef-a591-0566637e621a.gif
Overview
Inner tube
foodgrade abrasion resistant NBR, white, smooth.
Reinforcement
synthetic textile
Cover
abrasion and weather resistant NBR/PVC, green, fabric impression.
Temperature range
-30 to +80
Additional information
This hose has been checked and approved by INERIS (french notified body) for use in any ATEX areas.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
100
118.0
7
21 71.800 20.00 5513065
100
118.0
7
21 143.600 40.00 5513066
110
122.0
7
21 50.980 20.00 5513067
110
122.0
7
21 101.960 40.00 5513068
125
142.0
7
21 83.800 20.00 5513153
125
142.0
7
21 167.600 40.00 5513154
75
93.0
7
21 55.520 20.00 5513061
75
93.0
7
21 111.040 40.00 5513062
89
101.0
7
21 41.660 20.00 5513063
89
101.0
7
21 83.320 40.00 5513064
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Food Contact Certificate

ATEX Certificate

Handling guideline

Storage Guideline

Food Industry Brochure