A large range of products

Información destacada

Higher reliability and safety for all you food transfers

Food_Processing_General

Hygien in industrial food

AA_CITERDIAL_saint_emilion_80090_petit

10/2011 regulation

HoseConsctruction

Hygiene, safety and reliability

Fluid Handling Solutions for Wine & Alcohols applications

Wine_Alcohols
For wine transfers in wine processing industries
VINITRELL G2
For wine transfers
10 bar / 80°C
Cleaning & Washdown applications

TRELLJET 681 Antimicrobial Protection
High pressure cleaning
200 bar / 120°C

BERGALAV
Occasional steam up to 160°C
10 bar / 100°C

KLENET
Resistant to oils & fats 
10 bar / 95°C

BIOVAST
Steam up to 165°C
10 bar / 100°C
6 bar / Steam 165°C

Transfer of fresh grapes in wine processing industries
VINITRELL G2
Specially designed for transfer of fresh grapes in wine processing industries
6 bar / 80°C Specially designed for transfer of fresh grapes in wine processing industries
6 bar / 80°C
For milk collection and transport, dairy unloading bays and stationary equipment

CITERDIAL
Milk collection
6 bar / 80°C

Suction and discharge of wine, beer and other liquid foodstuffs

TRELLVIN
Suction and discharge of wine
10 bar / 100°C

ALIKLER G2
Suction and discharge of liquid foodstuffs
10 bar / 100°C

For tank transfer in wineries, unloading bays and for liquid foodstuff tankers

VINITRELL
Specially designed for wine transfers in wine processing industries
10 bar / 80°C

CITERDIAL
For milk collection and transport
6 bar / 80°C

TRELLVIN
Suction and discharge of wine
10 bar / 100°C

ALIKLER G2
Suction and discharge of liquid foodstuffs
10 bar / 100°C

NR SHEETING WHITE FOOD QUALITY

Food grade rubber sheeting
NR/SBR
VITON FKM

For wine transfers in wine processing industries
VINITRELL G2
For wine transfers
10 bar / 80°C
Watch our Solutions for Wine and alcohols 
Check out our dedicated video 
Watch our last success stories