Applications

Advantages

Design

3367_ac008481-08e6-4a20-9c93-45405398d64d.gif
Overview
Inner tube
heavy duty abrasion resistant NR, beige, smooth.
Reinforcement
synthetic textile
Cover
weather resistant NR, black, fabric impression.
Temperature range
-30 to +70
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Cement Industry Brochure

Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.