Applications

Advantages

Design

3367_d8e31499-5eae-4546-aab9-38b139353567.gif
Overview
Inner tube
wear resistant SBR/NR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
wear and weather resistant SBR/NR, black, corrugated.
Temperature range
-40 to +90
Additional information
OD measured on top of corrugation.
Can be used in ATEX zones.
Max vacuum : 0,9 bar
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
102
111
0.9 150 22.752 12.00 0125779
127
136
0.7 175 27.984 12.00 0124828
152
161
0.4 200 33.228 12.00 0124829
38
47
0.9 50 8.364 12.00 0124823
51
60
0.9 75 0.96 12 0129711
63
72
0.9 100 13.032 12.00 0124849
76
85
0.9 120 15.480 12.00 0124825
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

ATEX Certificate

Storage Guideline

Handling guideline

Cement Industry Brochure

Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.