Applications
Suction and discharge of petroleum products with aromatic content up to 50%.
Loading and unloading of boats and road or rail tankers.
Fixed installations in various industries.
Advantages
- Highly robust and flexible.
- Cover particularly resistant to hydrocarbons, abrasion, atmospheric conditions and ozone.
- Electrical conductivity assured by the inner tube compound.
- Suitable for biofuels up to 60°C.
Design
Technical drawing

Overview
Inner tube
oil and petrol resistant NBR, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-40 to +100
Additional information
This hose has been checked and approved by INERIS (french notified body) for use in any ATEX areas.
For safe use, the hose assembly should be earth-connected with a resistance lower than 10^8Ω.
ID>100mm: not included in EN 1761 and EN 12115 but designed, made and tested according to the same specifications required by both standards.
ID 200mm and ID 250mm available in maximum length of 20 meters
For safe use, the hose assembly should be earth-connected with a resistance lower than 10^8Ω.
ID>100mm: not included in EN 1761 and EN 12115 but designed, made and tested according to the same specifications required by both standards.
ID 200mm and ID 250mm available in maximum length of 20 meters
Technical Specifications
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video