Applications

Advantages

Design

3367_d3c82ab2-8853-4424-8829-f451f2c82691.gif
Overview
Inner tube
EPDM, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, blue, smooth.
Temperature range
-40 to +100
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
10.0
18.0
20
60 40 4.520 20.00 0129678
10.0
18.0
20
60 40 9.040 40.00 0129679
10.0
18.0
20
60 40 27.120 120.00 0129680
12.0
20.0
20
60 60 5.080 20.00 5501021
12.0
20.0
20
60 60 10.160 40.00 5501020
12.0
20.0
20
60 60 30.480 120.00 5501019
6.0
12.0
20
80 25 2.180 20.00 0129662
6.0
12.0
20
80 25 4.360 40.00 0129663
6.0
12.0
20
80 25 13.080 120.00 0129665
7.0
14.0
20
80 25 2.960 20.00 0129667
7.0
14.0
20
80 25 5.920 40.00 0129668
7.0
14.0
20
80 25 17.760 120.00 0129669
8.0
15.0
20
60 30 3.240 20.00 0129670
8.0
15.0
20
60 30 6.480 40.00 0129671
8.0
15.0
20
60 30 19.440 120.00 0129672
9.0
16.0
20
60 35 3.520 20.00 0129673
9.0
16.0
20
60 35 7.040 40.00 0129675
9.0
16.0
20
60 35 21.120 120.00 0129676
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline