Applications
Pressure service line for ester, ketone, alcohol based paints and numerous chemicals.
Advantages
Hose cover resistant to splashing of corrosive chemicals.
Free from silicone.
Hose remains flexible within a wide temperature range.
Antistatic tube.
Design
Technical drawing

Overview
Inner tube
chemical resistant EPDM, black, smooth.
Reinforcement
synthetic textile
Cover
chemical and weather resistant EPDM, green, smooth.
Temperature range
-30 to +100
Standard/Approval
Special paint hose couplings are recommended.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)