Applications

Advantages

Design

3367_d6b1390c-bfa9-4639-af2b-6e98c0d9e8d1.gif
Overview
Inner tube
chemical resistant EPDM, black, smooth.
Reinforcement
synthetic textile
Cover
weather resistant EPDM, black, fabric impression.
Temperature range
-30 to +100
Standard/Approval
Standard steel END-FLEX® flanges available with PN10/16/20 (ASA150) drilling. Other material/drilling upon request.
Additional information
Hoses can be manufactured with straight or enlarged ends.
The lengths indicated are maximum lengths.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

End-Flex coupling - Dock applications