Applications
Washdown and cleaning in food processing industries, canneries, dairies, slaughterhouses, etc.
Also suitable for transfer of aqueous, acidic, alcoholic (up to 70%) or fatty liquid foodstuffs.
Advantages
- Very good resistance to high temperatures.
- Smooth for easy handling with light-coloured, non-marking cover.
- Excellent resistance of the cover compound to animal and vegetable grease.
- Contains no phthalate.
Design

Overview
Inner tube
food grade quality oil resistant NBR, white, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant NBR/PVC, blue, smooth.
Temperature range
-20 to +95
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Not recommended with washdown guns.
Please refer to our cleaning guidelines, available upon request and from our website.
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Watch our Solutions for Wine and alcohols
Check out our dedicated video