contactusurl/es-es/fluidhandling/searchSin ResultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems founddeBúsqueda y ayudaShowing¿Desea más información?DistribuidorDistribuidorOfficial DealerPremium Partnerdireccionesdirecciones,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Trelleborg trommel panels are application based and are tailor-made to suit the operating parameters of a milling circuit and the existing trommel frame design.
Trelleborg is able to design, size, supply and install trommel panels to suit SAG, Ball Mills and Scrubber Trommels. These
trommel panels are manufactured in a wide range of sizes, rubber compounds and aperture configurations to optimize the screening efficiency and wear life of the panel.
Trelleborg fabricates trommel panels in various rubber compounds, including PU and composites which incorporate woven wire panels. Panels are fixed with either bolts or a pin and sleeve fastening system. Aperture configurations of the panels are designed to meet the process requirements and feed type / sizing.
Solidworks modeling and FEAs are completed on all trommel frame designs to ensure they are fit for purpose. Sizing calculations are completed to ensure the required efficiencies are met or exceeded. The frames are protected by bonding the most suitable rubber sheeting to areas exposed to corrosion or abrasion.
Related Resources
Trommel panels
Learn more about Trelleborg's trommel panels, including specifications and benefits.