Applications

Advantages

Design

Overview
Inner tube
EPDM, fluted, black, ACS, WRAS, AS/NZS 4020
Reinforcement
Nylon cord,
Cover
EPDM, smooth, weather resistant, black,
Temperature range
-25 to 90, Max 90ºC at max WP 10 (≤ DN300) / 8 bar (> DN300)
Max 70ºC at max WP 16 (≤ DN300) / 10 bar (> DN300)
Additional information
Vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request.

Drinking water approvals: ACS, WRAS and AS/NZS 4020
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request
Downloads

Storage Guideline

Expansion Joints Brochure

PED Certificate

Expansion Joints Installation Guideline

ACS Certificate

Certificate of Quality System Approval