Applications

Advantages

Design

3367_56dcbde1-78a1-4ecf-85e7-05a251212a00.gif
Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile cords with embedded steel helix
Cover
weather resistant NR, black, corrugated.
Temperature range
-30 to +80
Additional information
Can be used in ATEX zones
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

ATEX Certificate

Cement Industry Brochure

Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.