Applications
Working hose specially designed for suction excavators.
Advantages
- Long lifespan thanks to the high quality NR tube and its large thickness.
- Easy replacement of the hose thanks to 254mm diameter.
Design
Technical drawing

Overview
Inner tube
wear resistant NR, red, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
SBR/NR, black, corrugated.
Temperature range
-30 to +80
Standard/Approval
Cuffed or enlarged ends:
- length 5.3m: OD on cuffed end = 299mm,
- other lengths: OD on cuffed and enlarged end = 292mm.
- length 5.3m: OD on cuffed end = 299mm,
- other lengths: OD on cuffed and enlarged end = 292mm.
Additional information
Hoses are delivered in straight length, on pallet.
Max vacuum : 0,9 bar
Max vacuum : 0,9 bar
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)