CHECKER + profile

Checker (MK)

Overview
ill_gear_bg_rgb
Features
Checkered pattern.
ill_alternative_bg_rgb
Application
Suitable for industrial site.

Indoor installations.

Warehouses, aisles, locker rooms, machine or heavy equipment fronts, with no specific chemical or mechanical requirements.
ill_coated_systems_bg_rgb
Advantages
High dimensional and color stability
High hardness and abrasion properties, which means a better transit resistance
Good scratch resistance
Good adhesion to different possible substrates
Non-slippery
Thermal and acoustic insulation
Noise, vibration, and cold propagation reduction
Very good wear and tear resistance
Excellent walking and standing comfort
Easy to clean and low maintenance
ill_protect_bg_rgb
Benefit
Safety
Comfort
Economy
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Rubber Sheeting and Matting