Applications

Advantages

Design

3367_bfd3e42f-7e7d-48b9-8c17-7510a8af4ae7.gif
Overview
Inner tube
chemical resistant UPE (ultra high molecular weight polyethylene), black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
chemical and weather resistant EPDM, black, fabric impression.
Temperature range
-40 to +100
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
This hose has been checked and approved by INERIS (french notified body) for use in ATEX areas.
ID>100 mm: not included in EN12115.
Max. vacuum: 0.9 bar.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

ATEX Certificate

Food Contact Certificate

Handling guideline

Storage Guideline

Chemical Industry Brochure

Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer