contactusurl/es-es/fluidhandling/searchSin ResultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems founddeBúsqueda y ayudaShowing¿Desea más información?DistribuidorDistribuidorOfficial DealerPremium Partnerdireccionesdirecciones,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Trelleborg Anaconda portable park ups were designed in conjunction with a major iron ore producer to ensure quick, easy and safe parking in any location on the mine site with particular focus on heavy haul trucks and 4WDs.
Trelleborg Anaconda portable park ups are fitted with a steel reinforced tow point and are able to be towed behind any 4WD to any location on the mine site due to their very tough rubber construction. Anaconda is self-securing so no anchor points are required.
The typical Anaconda park up is 10 metres long, 500mm wide and 180mm high and weighs 200kg. The unit is specially formulated from rubber to withstand the very tough and hot conditions encountered on many mine sites.
Anaconda park ups
Learn more about Trelleborg's anaconda park ups, including specifications and benefits.