Applications

Advantages

Design

Tegu_HO
Overview
Inner tube
HNBR, fluted, black,
Reinforcement
Aramid,
Cover
HNBR, smooth, oil and weather resistant, black,
Temperature range
-25 to 110, Max 110ºC at max WP 10 bar (≤ DN150) / 6 bar (>DN150)
Max 90ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Additional information
BL = 130
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.

Type Approvals: DNV-GL and ABS
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Downloads

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

DNV Type Approval Certificate

Expansion Joints Brochure

PED Certificate

Certificate of Quality System Approval

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video