Applications
Hydraulic suction or discharge of highly abrasive material.
Advantages
At least 10 times longer lifespan compared to a rubber hose.
4 to 5 times more flexible than market standard ceramic hoses.
Quick and easy installation:
Hoses can be cut to length on site without specific toolings.
Very easy BLOC-END® coupling installation.
30 to 60% lighter weight compared to market standard ceramic hoses.
Design
Technical drawing

Overview
Inner tube
Al203,92% ceramic tiles embedded into a NR tube, black.
Reinforcement
synthetic textile with embedded steel helix
Cover
weather resistant EPDM, black, corrugated, fabric impression.
Temperature range
-30 to +70
Standard/Approval
Hoses are fitted with BLOC-END® and must be used to the following maximum working pressure:
ID≤150mm: 10bar,
ID>150mm:
10bar for static application (no hose movement, no water hammer, no traction) and/or temperature max <40°C,
5bar for dynamic application and/or temperature >40°C.
ID≤150mm: 10bar,
ID>150mm:
10bar for static application (no hose movement, no water hammer, no traction) and/or temperature max <40°C,
5bar for dynamic application and/or temperature >40°C.
Additional information
Hoses are manufactured and delivered in custom length.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Videos
Descubra nuestros tutoriales y más videos aquí
PERFORMER CERAMIC Solution
Ceramic tiles are embedded into the inner tube of the Performer Ceramic hose. The ceramic material has been selected for its excellent abrasion resistance and allows at least 10 times longer lifespan compared to a rubber hose.