Applications
Suction and discharge of liquid foodstuffs such as milk, wine, beer, cider, fruit juice, soda, vinegar and alcohol up to 50% with exception of fatty foodstuffs and oils.
Particularly designed for additional air lines (temperature up to 140°C) on road tankers carrying bulk products.
Advantages
- Good flexibility and easy to handle.
- Suitable for road tankers equipment except compressor lines.
- A smooth, seamless, white food grade tube that does not propagate bacterial growth.
- Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 140°C.
- Cover with very good ageing and weather resistance.
- Contains no phthalate.
Design
Technical drawing

Overview
Inner tube
food grade quality EPDM, white, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
weather resistant EPDM, blue, fabric impression.
Temperature range
-30 to +100
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads