Overview
Features
Fire and wear resistant high grade chloroprene.
Applications
General equipment protection or other applications subject to risk of fire.
Advantages
Very good fire resistance
Very good wear resistance
Excellent ageing resistance
Very good heat resistance
Antistatic
Very good resistance to animal or vegetable oils
Matte finish to guarantee a good surface finished quality, to secure an easy unrolling, and to facilitate adhesive bonding processes
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing
Benefits
Performance
Service life
Safety
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Rubber Sheeting and Matting