Applications

Advantages

Design

3367_a3b162d1-82af-4638-a764-d01ce1ffa77b.gif
Overview
Inner tube
oil and petrol resistant NBR/PVC, black, smooth.
Reinforcement
synthetic textile, braided
Cover
oil and weather resistant NBR/PVC, red, smooth.
Temperature range
-30 to +55
Additional information
Fitted lengths upon request.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video