Applications
Food and beverages, including fats and oils.
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.

Overview
Inner tube
NBR, fluted, white, food grade (FDA)
Reinforcement
Nylon cord,
Cover
Epichlorhydrin (ECO), smooth, oil and weather resistant, black,
Temperature range
-25 to 90, Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Max WP 16 bar at max Tº 70ºC
Additional information
BL = 130 mm
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request
In accordance with FDA for food use, EC 1935/2004 and EC 2023/2006
PED (2014/68/EU)
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request
In accordance with FDA for food use, EC 1935/2004 and EC 2023/2006
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Downloads
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)
Watch our Solutions for Wine and alcohols
Check out our dedicated video