Applications
For suction and discharge of domestic water, industrial water, effluents, slurry and liquid manure (with cuffed ends).
Advantages
Wide range of diameters to suit pumps in all fields of industry (diameters up to 350mm can be supplied on request).
Wide range of standard lengths available in most diameters.
Excellent flexibility.
Design
Technical drawing

Overview
Inner tube
NR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
NR, black, fabric impression, corrugated.
Temperature range
-30 to +60
Additional information
Other lengths and diameters up to 350mm available on request.
Packaged in straight lengths or coils, according to hose diameter.
No wrapping.
OD = Hose body.
Packaged in straight lengths or coils, according to hose diameter.
No wrapping.
OD = Hose body.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)