Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
18-2700 mm 140 MPa -45°C +260°C 2 m/s
0.709 - 106.3 in 20000 psi -49°F +500°F 6.5 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Kataloge
DownloadSubHeadline - German
Sprache auswählen
Sprache auswählen