Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
8 - 125 mm -35°C +100°C 1 m/s
0.315 - 5 in -31°F +212°F 3 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Kataloge
For full engineering information and installation, please use our PDF catalogs
English
Sprache auswählen
English

Hydraulic Seals Catalog

(Metric)

Hydraulic Seals linear inch version complete catalog