Ø - Range | Pressure Range | Temp. range | Velocity |
10 - 225 mm | — | -40°C +200°C | 20 m/s |
0.394 - 9 in | — | -40°F +392°F | 65 ft/s |
CAD Downloads
PDF Kataloge
For full engineering information and installation, please use our PDF catalogs
Sprache auswählen