Applications
Lay flat hose for concrete bucket (skip).
For discharge to concrete form.
Advantages
Coil flat for easy storage and handling.
Lightweight hose.
Excellent resistance to wear, abrasion and weather.
Abrasion resistance of tube <100mm^3.
Design
Technical drawing

Overview
Inner tube
NR/SBR, black, smooth.
Reinforcement
synthetic textile
Cover
NR/SBR, black, fabric impression.
Temperature range
-30 to +90
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
152 |
160.4 |
3 |
10 | 1.95 | 40 | 5513541 | ||
203 |
212 |
3 |
10 | 3.8 | 40 | 5513542 | ||
254 |
263 |
3 |
10 | 4.7 | 40 | 5513543 |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)