Applications
Rubber hose for acetylene supply in welding application.
Advantages
Flexible and light weight for easy handling.
Long, safe service life.
The cover is particularly resistant to atmospheric conditions (ozone and hot spots).
Flame resistant in case of flashback.
Very strong textile reinforcement giving high safety factor.
Clear branding showing gas symbol and date of manufacture.
Design

Overview
Inner tube
SBR/NR, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, red, smooth.
Temperature range
-30 to +80
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)