Applications

Advantages

Design

4062_897cb82d-390a-4cc1-a93a-611dc654d13d.gif
Overview
Inner tube
kerosene and aircraft fuels resistant NBR, black, smooth.
Reinforcement
synthetic braided textile
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-40 to +100
Additional information
Supplied upon request, the hose assemblies are ready fitted with tin plated brass couplings secured by drop forged aluminum safety clamps. Hose assemblies are individually tested and supplied with a test certificate.
Max vacuum 0.15bar: hose retains 80% of its original internal diameter according to EI 1529/C.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3