Applications
For hot water cleaning in food processing plants with possible occasionnal use with steam up to 160°C.
Advantages
- Highly flexible.
- Specially adapted to keep round on reels.
- Contains no phthalate.
Design
Technical drawing

Overview
Inner tube
food grade quality EPDM, white, smooth.
Reinforcement
synthetic textile
Cover
weather resistant EPDM, blue, smooth.
Temperature range
-30 to +160
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Watch our Solutions for Wine and alcohols
Check out our dedicated video