Applications
High pressure concrete pump hose for boom transfer, placement.
Advantages
- Prevents whipping effects when air is compressed in the delivery system, then released.
- Avoids risks of injuries.
- Highly abrasion resistant hose to give extended service life.
Design

Overview
Inner tube
abrasion resistant NR/SBR
Reinforcement
4 steel cords plies and specific reinforcement
Temperature range
-30 to +80
Standard/Approval
Hose assembly delivered with one crimped coupling according to VICTAULIC or concrete pump manufacturers (PUTZMEISTER, SCHWING, etc.) dimensions.
Additional information
Regular safety rule should be observed and the area around hose end should be evacuated during cleaning operation whenever pumping deviation occurs indicating air in the boom.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)