Applications

Advantages

Design

3367_3790b1f1-fb82-481d-a41c-f7018f3579da.gif
Overview
Inner tube
EPDM, black, smooth.
Reinforcement
brasscoated steel
Cover
EPDM, black, fabric impression.
Additional information
Other lengths and dimensions available on request.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
13.0
25.0
180 130 10.220 20.00 5014992
13.0
25.0
180 130 20.440 40.00 5014993
16.0
30.0
180 160 13.760 20.00 5014994
16.0
30.0
180 160 27.520 40.00 5014995
19.0
33.0
180 190 11.865 15.00 5014982
19.0
33.0
180 190 15.820 20.00 5014983
19.0
33.0
180 190 31.640 40.00 5014984
19.0
33.0
180 190 47.460 60.00 5014985
25
40.0
180 250 16.065 15.00 5014986
25
40.0
180 250 21.420 20.00 5014987
25
40.0
180 250 42.840 40.00 5014988
25
40.0
180 250 64.260 60.00 5014989
32
48.0
180 320 28.400 20.00 5014996
32
48.0
180 320 56.800 40.00 5014997
38
54.0
180 380 33.280 20.00 5014998
51
69.0
180 500 47.980 20.00 5014999
51
69.0
180 500 95.960 40.00 5513540
9.5
21.5
180 120 8.500 20.00 5014990
9.5
21.5
180 120 17.000 40.00 5014991
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Oil & Petroleum Supply Chain Brochure

Cleaning guideline

(PDF)

Handling guideline

Storage Guideline

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3