Applications
Ideally designed for hydraulic pneumatic low pressure lines for robotic in automotive industries.
Used with push-on fittings at maximum working pressure of 16bar (250psi).
Not suitable for impulse pressure application.
Advantages
40, 80 and 100m delivered in one piece on wooden reel.
Very good abrasion resistance.
Flexibility, light weight and easy handling.
Free from silicone.
Design

Overview
Inner tube
oil resistant NBR/PVC, black, smooth.
Reinforcement
one textile braid
Cover
abrasion, oil and weather resistant NBR/PVC, red, smooth.
Standard/Approval
Used with push-on fittings at maximum working pressure of 16bar (250psi).
Additional information
40, 80 and 100m: delivered in one piece on wooden reel.
20m: delivered in coils with PE film on palet.
20m: delivered in coils with PE film on palet.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)