Applications

Advantages

Design

3367_57824633-d50a-47da-adaf-f5347657ae69.gif
Overview
Inner tube
NBR, black, smooth.
Reinforcement
synthetic textile braided with embedded steel helix for ID>25mm
Cover
CR, black, smooth for ID≤25mm, fine fabric impression for ID>25mm.
Temperature range
-30 to +100
Additional information
Other lengths on request.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3