Applications
For heavy duty industrial cleaning and circulation of saturated and superheated steam in heating systems in applications where the hose is exposed to oil.
Used in the petrochemical, building, shipyard and chemical industry.
Advantages
- Oil resistant cover.
- Multipurpose hose.
- Highly flexible.
- Very high temperature resistance.
- Chemical resistant.
- Durable and safe performance.
- Fulfills international standards.
Design
Technical drawing

Overview
Inner tube
EPDM, black, smooth.
Reinforcement
steel
Cover
CSM, red, fabric impression.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video