Applications

Advantages

Design

3367_5ea9a872-72a7-438c-9b0a-7e0db1cee6a6.gif
Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile, woven fabric with embedded steel helix
Cover
wear and weather resistant SBR/NR, black, corrugated.
Temperature range
-30 to +90
Additional information
OD measured on top of corrugation.
Max vacuum : 0,9 bar
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
102
118
5
15 0.9 400 68.620 20.00 5513135
102
118
5
15 0.9 400 137.240 40.00 2227830
127
143
5
15 0.9 500 81.720 20.00 5513136
127
143
5
15 0.9 500 163.440 40.00 1580400
152
168
5
15 0.9 600 95.600 20.00 5513137
204
225
1.5
4.5 0.9 800 8.2 12 1869200
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Cement Industry Brochure

Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide. 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3