Applications
Water suction and delivery hose used for industrial water, waste water and agricultural equipment.
Design

Overview
Inner tube
SBR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
SBR, black, fabric impression.
Temperature range
-30 to +80
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)