Applications

Advantages

Design

4062_3cc33d83-1bd9-4951-bd4d-f56eca15ab0b.gif
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
one textile braid on ID≤25mm
Cover
oil and weather resistant CR, black, smooth.
Additional information
Delivery terms for every order:
50% in fixed length ;
50% in random lengths:
10-39m for all DN,
41-119m for DN 4.8 to 15.9,
41-79m for DN 19 to 25.4.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3