Applications
Discharge of petroleum products for ship to shore or barge service.
For refined products with aromatic content up to 50%.
Advantages
- Can be coiled flat. Optimal design for reeling systems.
- Smooth inner tube to optimise the flow rate.
- Continuous length up to 300m.
Design
Technical drawing

Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-20 to +82
Standard/Approval
Hose ends assembled with built-in END-FLEX® flanges or swaged with EN 14420 compliant couplings (fixed or swivel flanges, threaded connections, cam locking or symmetrical half coupling).
Additional information
Bending radius test under 3.5bar working pressure.
Hose assembly weight: consult us.
Length on request, up to 300m.
Hose assembly weight: consult us.
Length on request, up to 300m.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
75 |
87 |
15 |
45 | 450 | 0.0 | 300 | HOCHH062075 |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Video
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video