Applications
Chemical suction and delivery hose with UHMWPE tube for tank trucks and storage tanks, suitable for handling a wide range of chemical products.
Advantages
- A versatile hose for a wide range of chemicals.
- Very good mechanical strength.
- Hose construction gives good bending radius.
- Cover has good resistance to ageing, atmospheric conditions and ozone as well as good resistance to abrasion and chemicals.
- Can be fitted with many types of couplings.
Design

Overview
Inner tube
chemical resistant UPE (ultra high molecular weight polyethylene), black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
chemical and weather resistant EPDM, black, fabric impression.
Temperature range
-30 to +100
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Other diameters or lengths on request.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)